IESNA:LM-63-2002
[TEST]P943380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65775
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6000 5962.4 5883.8 5815.4 5798.3 5805.1 5825.6 5863.3 5897.4 5907.7
5911.1 5962.4 6068.4 6242.7 6533.3 6943.6 7442.7 8044.5 8813.7 9729.9
10769.2 12041 13582.9 15336.8 17223.9 19251.3 21196.6 22102.6 20776.1 16054.7
8735 2465 755.6 447.9 256.4 106 0
6000 5979.5 5897.4 5829.1 5812 5815.4 5835.9 5873.5 5904.3 5914.5
5921.4 5976.1 6078.6 6263.3 6547 6960.7 7466.7 8071.8 8861.5 9777.8
10851.3 12160.7 13764.1 15480.4 17401.7 19480.4 21384.6 22205.1 20567.5 15695.7
8328.2 2311.1 731.6 410.3 239.3 95.7 0
6000 5972.7 5894 5822.2 5791.5 5794.9 5805.1 5825.6 5839.3 5853
5873.5 5931.6 6041 6215.4 6502.6 6882.1 7367.5 7941.9 8683.8 9589.8
10721.4 12136.8 13798.3 15644.5 17559 19589.8 21507.7 22506 21292.3 16953.9
10065 3712.8 991.5 492.3 290.6 112.8 0
6000 5959 5883.8 5805.1 5764.1 5753.9 5760.7 5764.1 5764.1 5788
5822.2 5887.2 5996.6 6167.5 6413.7 6776.1 7258.1 7846.2 8588 9490.6
10714.5 12177.8 14044.5 16147 18300.9 20413.7 22386.3 23500.9 22885.5 19678.6
13511.1 6536.8 1969.2 717.9 348.7 109.4 0
6000 5959 5887.2 5805.1 5753.9 5743.6 5750.4 5750.4 5750.4 5777.8
5839.3 5897.4 5989.7 6136.8 6359 6694 7179.5 7784.6 8529.9 9480.3
10735.1 12406.8 14564.1 17118 19743.6 22095.7 23993.2 25196.6 25340.2 23699.2
18899.2 11367.5 4827.4 1230.8 413.7 95.7 0
6000 5948.7 5876.9 5794.9 5740.2 5729.9 5740.2 5753.9 5753.9 5781.2
5846.2 5894 5965.8 6123.1 6359 6694 7165.8 7784.6 8543.6 9545.3
10854.7 12653 15066.7 18010.3 20998.3 23593.2 25494 26909.4 27777.8 27224
23596.6 16567.5 7935 2492.3 529.9 123.1 0
6000 5959 5883.8 5798.3 5743.6 5729.9 5736.8 5750.4 5750.4 5777.8
5839.3 5904.3 5996.6 6147 6379.5 6721.4 7200 7801.7 8553.9 9504.3
10759 12434.2 14601.7 17118 19716.3 22119.7 24102.6 25483.8 25668.4 23863.3
19333.3 11805.1 4639.3 1196.6 345.3 92.3 0
6000 5965.8 5894 5808.6 5753.9 5740.2 5750.4 5760.7 5770.9 5798.3
5842.7 5914.5 6030.8 6205.1 6454.7 6800 7288.9 7883.8 8625.6 9555.6
10786.3 12338.5 14215.4 16263.3 18359 20475.2 22482.1 23606.9 22837.6 19832.5
13897.4 6680.3 1993.2 748.7 355.6 109.4 0
6000 5976.1 5900.9 5818.8 5774.4 5767.5 5781.2 5808.6 5832.5 5856.4
5887.2 5948.7 6068.4 6256.4 6536.8 6923.1 7405.1 7989.7 8721.4 9606.8
10728.2 12119.7 13750.4 15531.6 17391.5 19401.7 21377.8 22372.7 21326.5 17736.8
11206.8 4403.4 1261.5 601.7 321.4 129.9 0
6000 5982.9 5904.3 5822.2 5784.6 5781.2 5805.1 5853 5894 5918
5941.9 6003.4 6116.2 6307.7 6601.7 7015.4 7521.4 8133.3 8885.5 9794.9
10847.9 12157.3 13665 15357.3 17155.6 19148.7 21046.2 21791.5 20382.9 15822.2
8670.1 2612 796.6 403.4 215.4 85.5 0
6000 5979.5 5904.3 5822.2 5784.6 5784.6 5808.6 5853 5897.4 5918
5938.5 5989.7 6106 6287.2 6577.8 6981.2 7483.8 8123.1 8878.6 9740.2
10776.1 12030.8 13531.6 15234.2 16950.4 18943.6 20882.1 21798.3 20608.6 16297.4
9234.2 2902.6 841 437.6 225.6 78.6 0
